You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

HDMIV20-0.75

Legrand 18Gb/s V2.0 Slimline HDMI Cable with Ethernet 0.75m Black

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 750.0mmW x 4.5mmH x 4.5mmD

Description

The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. The slimline, flexible cable makes it easy to manouver behind TV's or inside network cabinets.

  • The Ethernet capability allows the cable to be used as a network cable to connect different equipment
  • V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
  • High speed 18Gb/s
  • Supports 4K UHD (3840 x 2160) @ 60Hz
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Assembly style: Plug to plug with moulded cable strain relief
  • Plug material: Gold plated metal
  • Conductive resistance: 5? Max
  • Ambient air temperature for operation: -10°C to 60°C
  • Compliance: ROHS2, REACH, HDMI 2.0
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511861 25.0mmW x 170.0mmH x 130.0mmD 25.0 36.0
Inner Carton 90 9321001517238 250.0mmW x 360.0mmH x 320.0mmD 3.5
Outer Carton 400 9321001513971 515.0mmW x 380.0mmH x 655.0mmD 15.42

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.