You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CF13AC4BWE

HPM Serene 4 Blade AC Ceiling Fan 1320mm 52in White

Saleable Location AUS/NZL
Base Unit Barcode 9321001516217
Item Dimensions 1320.0mmW x 335.0mmH x 1320.0mmD
Video youtube

Description

Introducing the HPM Serene 4 Blade AC Ceiling Fan! It is the ultimate solution for enhancing your home comfort. This sleek, modern fan adds a touch of elegance to any décor. Crafted from high-strength, durable ABS plastic, it is easy to clean and maintain, making your life simpler. Ideal for indoor and undercover outdoor areas like patios, it is coastal rated to resist saltwater damage, perfect for beach houses or coastal locations. Enjoy peace of mind with a fan designed to withstand the elements.

  • Powerful 70 W AC motor
  • Hang sure canopy mounting allows installations on slanted ceilings of up to 18° maximum
  • Blade pitch of 11.5° designed to create superior airflow, enable optimal cooling and quiet operation
  • 3 speed wall control included for ease of operation
  • Pre-wired replaceable downrods available in 750mm and 1500mm heights for easy height extension (sold separately)
  • Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
  • Crafted from high-strength ABS plastic, making it rust-free and ideal for indoor or undercover outdoor areas not exposed to the weather. The body, canopy, and blades are all designed to withstand the test of time, ensuring long-lasting performance and reliability.
  • Hang sure canopy mounting allows installations on slanted ceilings of up to 18° maximum
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearest wall.
  • 6 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 595.0mmW x 330.0mmH x 317.0mmD 6200.0 8200.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.