You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CF12DC4BWE

HPM Serene 4 Blade DC Ceiling Fan 1220mm 48in White

Saleable Location AUS/NZL
Base Unit Barcode 9321001516248
Item Dimensions 1220.0mmW x 337.0mmH x 1220.0mmD
Video youtube

Description

Sleek and modern, the HPM Serene 4 Blade DC Ceiling Fan is designed to bring sophistication and style to any space. The beautiful curved blades of this product are designed to enhance the appeal of your home and add a decorative touch. These aesthetics come with serious benefits: its powerful DC motor is more powerful than AC powered fans, runs quieter, and uses less energy, all still backed by a reliable construction that is built to last.

  • Powerful 40 W DC motor
  • DC motor is more powerful, quieter and uses less energy than an AC motor
  • Hang sure canopy mounting allows installations on slanted ceilings of up to 13° maximum
  • Blade pitch of 11.5° designed to create superior airflow, enable optimal cooling and quiet operation
  • Pre-wired replaceable downrods available in 750mm and 1500mm heights for easy height extension (sold separately)
  • Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
  • Crafted from high-strength ABS plastic, making it rust-free and ideal for indoor or undercover outdoor areas not exposed to the weather. The body, canopy, and blades are all designed to withstand the test of time, ensuring long-lasting performance and reliability.
  • 6 speed remote control included for greater control
  • Natural wind mode varies the fan speed to simulate a natural breeze effect
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearest wall.
  • 6 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 6000.0 7200.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.