You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CFSERACREMOTE

HPM Serene AC Ceiling Fan Remote Control Kit White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 135.0mmW x 50.0mmH x 20.0mmD
Video youtube

Description

The HPM Serene AC Ceiling Fan Remote Control Kit is the perfect addition to any home. Compatible with the Serene range of ceiling fans, this remote kit gives you complete control. With its touch-sensitive controls, you can easily adjust the fan speed, lighting and even set a timer so that your area will be cooled at the time most convenient for you.

  • Up to 10m RF Detection range
  • Light function compatible with LED models only
  • Dimmable with wall control, not dimmable by remote control
  • Includes wall mount holder and 2 x 1.5V AAA batteries
  • Functions include: 3 speed fan controller, Adjustable timer (1H - 2H - 4H - 8H), fan on/off and light on/off
  • Remote control compatible only with HPM range of Serene AC ceiling fans
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001516286 80.0mmW x 150.0mmH x 75.0mmD 240.0 270.0
Outer Carton 36 9321001523468 640.0mmW x 435.0mmH x 175.0mmD 10.8

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.