You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This Smoke Alarm EMI Filter can be used in installations where high levels of electromagnetic interference are causing the smoke alarm to false trigger. On some installations, the smoke alarm may be installed on a circuit shared with other devices that cause electrical interference within the circuit. This electrical noise and electromagnetic interference may cause the smoke alarm to beep or alarm when the electrical products are activated. The installation of this filter will filter out this interferance which may cause the smoke alarm to be false triggered.

  • Can be used in installations where high levels of EMI signal interference are causing the smoke alarm to false trigger
  • Flammability corresponding to UL 94 V-0
  • Easy installation and compact for space saving
  • Suitable for connection to 230-240 V ~ 50 Hz smoke alarms
  • Compatible with all Legrand range of smoke alarms
  • Includes EMI filter, junction box with connectors and screws
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001516194 98.5 125.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.