You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EWNWMSMW

Excel Life Smart Wireless Master Switch Home/Away Scenario Matt White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001516866
Item Dimensions 22.0mmW x 45.0mmH x 45.0mmD

Description

Wireless Master switch, used to activate the Home or Away scenarios, programmed in the Home+Control app. Stand-alone wall plate

  • Can be installed on wall , or used as remote control
  • Supplied complete with grid and coverplate
  • Equipped with an LED indicator (configuration)
  • Hidden reset button used to return to factory settings
  • Top button to initiate Arrival scenario to turn on programmed controls, can be customised with Legrand Home + Control App
  • Bottom button to initiate Leaving scenario to turn off programmed controls, can be customised with Legrand Home + Control App
  • IK04 protection against impact
  • IP21 D protection against solid bodies and or liquids
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181)
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 5 9321001516927
Outer Carton 60 9321001516989

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.