You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EWNWBLIMB

Excel Life Smart Wireless Shutter/Blind Switch Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001516903
Item Dimensions 76.0mmW x 120.0mmH x 10.0mmD

Description

Wireless switch to control shutter/curtain switches. Requires the installation of a smart shutter/blind micromodule (cat no. 067697) wired to the shutter/blind motor. Can control up to to 20 blind/shutter micromodules. Stand-alone wall plate

  • Can be installed on wall , or used as remote control
  • Supplied complete with grid and coverplate
  • Equipped with an LED indicator (configuration)
  • Up, down and stop actions
  • LED indicator
  • IP21 D protection against solid bodies and or liquids
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 165.0mmW x 130.0mmH x 165.0mmD
Inner Carton 5 9321001516965
Outer Carton 60 9321001517023

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.