You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LENC800S3509RTF

DPX³ Encapsulated MCCB Chassis 800A 3 Phase 50kA / 1 sec 9P Right Top Feed 35mm

Saleable Location AUS
Base Unit Barcode 9321001522775
Item Dimensions 478.0mmW x 316.0mmH x 87.5mmD

Description

Designed and manufactured in Australia, the encapsulated chassis range provides efficient power distribution when pairing with DPX³ MCCBs in XL³ main switchboards. With convenience in mind, installation becomes effortless thanks to the carefully crafted mounting panel located at the back. Specifically tailored to perfectly fit XL³ Switch Boards, it ensures a secure and hassle-free setup process.

  • For commercial and industrial applications
  • Compatible only with DPX³ MCCBs
  • MCCBs are oriented on chassis with ON toggle position away from centre of chassis
  • To be installed using DPX³ 250 frame
  • Specialised frames available for hybrid installation upon request
  • QR code situated on product for easy access to instruction manual
  • Single sided chassis providing flexibility of MCCB installation
  • Type tested to AS/NZS 61439.2 standards with XL³ main switchboard
  • To achieve Form of Separation 4a, it will be required that terminal shields are fitted to MCCBs. Line side: 421052 / Load side: LEG-DPX3-250LTS

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.