You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

DLI70TRIBL

HPM Zyla 5W 606lm LED Tri-Colour Recessed Downlight 70mm Black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001523390
Item Dimensions 92.0mmW x 63.0mmH x 92.0mmD

Description

The HPM Zyla LED 5W 606lm Tri-Colour Recessed Downlight is perfect for any home improvement project. With a light colour selector, you can easily switch between warm, cool and natural light to customize your space's atmosphere. Designed for low ceiling cavities, it features a recessed diffuser to reduce glare. This dimmable downlight also boasts an IP44 rating, making it suitable for outdoor undercover areas.

  • 10mm recessed diffuser for reduced glare
  • IP44 rating suitable for outdoor undercover areas
  • High quality flame retardant plastic construction
  • Screwless terminal cover for easy, hard-wired connection
  • 1m flex cord and plug for quick and easy installation
  • Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
  • 63mm depth, making it suitable for low ceiling cavities
  • IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 175.0 214.0
Outer Carton 24 9321001523413 315.0mmW x 350.0mmH x 215.0mmD 11.0

Documentation

icon Instruction Sheets
icon Photometry
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.