You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

571697

Legrand Arteor 3A 20W Single USB Type C Charger Module Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 22.5mmW x 45.0mmH x 41.0mmD

Description

The Arteor 20W Power Delivery Single USB Type-C Charger Module is engineered for high-speed charging, universal compatibility, and a sleek, compact design. Delivering 20W of power, it supports fast charging for smartphones, tablets, power banks, and other smart devices. Designed for easy installation, it integrates seamlessly into the Arteor International Series, ensuring efficient and reliable performance in both residential and commercial spaces.

  • USB 1 module type C 3A 20W for an optimal charging of portable devices with fast charge feature (power delivery)
  • Single-module design for space efficiency
  • Standby power consumption <0,05W
  • Conform to IEC 62684:2018
  • Supplied without cord
  • Quick and easy connection
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972242707 41.14
Inner Carton 10 3414972283144 115.0mmW x 53.0mmH x 182.0mmD 0.433
Outer Carton 150 3414972336659 298.0mmW x 206.0mmH x 398.0mmD 6.775

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.