You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Arteor 20W Power Delivery Single USB Type-C Charger Module is engineered for faster charging, universal compatibility, and a sleek, compact design. Delivering 20W of power with fast-charging capabilities, it provides a convenient solution for powering devices such as smartphones, tablets, and power banks. Easy to install, this module integrates seamlessly into the Arteor International Series, offering efficient and reliable charging for both residential and commercial settings.

  • USB 1 module type C 3A 20W for an optimal charging of portable devices with fast charge feature (power delivery)
  • Single-module design for space efficiency
  • Standby power consumption <0,05W
  • Conform to IEC 62684:2018
  • Supplied without cord
  • Quick and easy connection
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972242684 42.75 45.0
Outer Carton 24 3414972242691 140.0mmW x 125.0mmH x 210.0mmD 1.38

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.