You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

571694

Legrand Arteor 3A 15W Double USB Type C Charger Module Champagne

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 22.5mmW x 45.0mmH x 41.0mmD

Description

The Arteor 15W Double USB Type-C Charger Module is designed for fast charging, universal compatibility, and a slim, compact profile. It offers a convenient solution for powering devices such as smartphones, tablets, and power banks. Easy to install, this module integrates effortlessly into the Arteor International Series, delivering efficient and reliable charging in both residential and commercial settings.

  • USB 1 module C+C 3A 15W for an optimal charging of portable devices
  • Single-module design for space efficiency
  • Standby power consumption <0,1W
  • Conform to IEC 62684:2018
  • Supplied without cord
  • Quick and easy connection
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972243193 56.0mmW x 26.0mmH x 66.0mmD 43.7 46.0
Outer Carton 24 3414972243209 140.0mmW x 125.0mmH x 210.0mmD 1.404

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.