571686
Description
The Arteor 15W Double USB Type A Charger Module offers a convenient and reliable solution for charging smart devices such as mobile phones and tablets. Designed for quick and easy installation, it integrates seamlessly into the Arteor International Series. Compact and efficient, it is ideal for both residential and commercial environments.
- USB 1 module A+A 3A 15W for an optimal charging of portable devices
- Single-module design for space efficiency
- Standby power consumption <0,1W
- Conform to IEC 62684:2018
- Supplied without cord
- Quick and easy connection
- Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
- For indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972242851 | 41.04 | 44.0 | |
| Outer Carton | 24 | 3414972242868 | 140.0mmW x 125.0mmH x 210.0mmD | 1.356 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity