You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

571693

Legrand Arteor 3A 15W Double USB Type C Charger Module Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414972243216
Item Dimensions 22.5mmW x 45.0mmH x 41.0mmD

Description

The Arteor 15W Double USB Type C Charger Module has been designed for faster charging speeds, universal compatibility, and a slim, compact profile. This module provides a convenient charging solution for smart devices like mobile phones, tablets and power banks. Easy to install, this module seamlessly fits into the Arteor International Series range, offering efficient and reliable charging in both residential and commercial environments.

  • USB 1 module C+C 3A 15W for an optimal charging of portable devices
  • Single-module design for space efficiency
  • Standby power consumption <0,1W
  • Conform to IEC 62684:2018
  • Supplied without cord
  • Quick and easy connection
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • For indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 22.5mmW x 45.0mmH x 41.0mmD 41.33
Inner Carton 10 3414972283120 116.0mmW x 53.0mmH x 183.0mmD 0.435
Outer Carton 150 3414972336635 298.0mmW x 206.0mmH x 398.0mmD 6.809

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.