RCFREMOTE
Description
Compatible with the Inspire Ceiling Fan range, this is an optional remote control kit that gives you complete control. You can easily adjust fan speed, on/off operation of light and fan as well as setting an operation timer.
- Functions include: 3 speed fan controller (LOW, MED, HI), Adjustable timer, (2H, 4H, 8H), fan on/off and light on/off
- Up to 10m RF Detection range
- Light function compatible with LED light models only
- Dimmable with wall control only, not dimmable by remote control
- Includes wall mount holder and 2 x 1.5V AAA batteries
- Compatible only with HPM range of Inspire AC Ceiling Fans
- 2 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001523420 | 200.0 | 230.0 | |
| Outer Carton | 50 | 9321001523437 | 437.0mmW x 345.0mmH x 295.0mmD | 11.5 | 13.0 |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity