You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

SMBIP10

Bticino 10 Touch Display Entrance Panel Stainless Steel Surface Mount Enclosure

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001523475

Description

Crafted specifically for BTicino IP entrance panels, this surface-mounted enclosure features a durable stainless steel finish. Designed to withstand harsh weather conditions, it offers versatile installation options on various wall surfaces without the need for recessing into the wall.

  • Surface mounting box
  • Compatible with 10 entrance panels 374000 and 374002
  • Metal construction
  • Stainless Steel finish
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001523512

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.