You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Activate your Home or Away scenarios and immerse yourself in smart living with this Excel Life Smart Wireless Master Switch. Simply pair it with an existing smart starter kit, wired switches, dimmers or power points from the same range for effortless connection. Then just clip-in to an Excel Life Smart grid & plate to put the final touches on installation.

  • No wiring required
  • Installed in Excel Life Smart grids EWNxGPL series
  • Equipped with an LED indicator (configuration use only)
  • Hidden reset button used to return to factory settings
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
  • One button to initiate Arrival scenario to turn on programmed controls, can be customised with Legrand Home + Control App
  • Other button to initiate Leaving scenario to turn off programmed controls, can be customised with Legrand Home + Control App
  • Vertical or horizontal orientation
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001523635 60.0mmW x 25.0mmH x 65.0mmD
Inner Carton 1 9321001523819
Outer Carton 48 9321001523994

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.