EWNWCBLIMW
Description
Excel Life Smart Wireless Shutter/Blind Switch offers an effortless touch control to automate your window coverings. With a seamless installation process, easily clip the switch into the corresponding Excel Life Smart grid and plate for activation. Manage up to 20 micromodules in one convenient location with this powerful wireless device.
- No wiring required
- Installed in Excel Life Smart grids EWNxGPL series
- Requires the installation of a smart shutter/blind micromodule (cat no. 067697) wired to the blind / shutter motor
- Can control up to 20 Excel life smart devices
- Equipped with an LED indicator (configuration use only)
- Hidden reset button used to return to factory settings
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
- Up, down and stop action
- Vertical or horizontal orientation
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 1 | 9321001523741 |
| Outer Carton | 48 | 9321001523925 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity