EWNWCMSMW
Description
Activate your Home or Away scenarios and immerse yourself in smart living with this Excel Life Smart Wireless Master Switch. Simply pair it with an existing smart starter kit, wired switches, dimmers or power points from the same range for effortless connection. Then just clip-in to an Excel Life Smart grid & plate to put the final touches on installation.
- No wiring required
- Installed in Excel Life Smart grids EWNxGPL series
- Equipped with an LED indicator (configuration use only)
- Hidden reset button used to return to factory settings
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
- One button to initiate Arrival scenario to turn on programmed controls, can be customised with Legrand Home + Control App
- Other button to initiate Leaving scenario to turn off programmed controls, can be customised with Legrand Home + Control App
- Vertical or horizontal orientation
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 1 | 9321001523802 |
| Outer Carton | 48 | 9321001523987 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity