You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EWN3GPLMW

Excel Life Smart Grid & Plate for 2 Smart Switches / Dimmers and 1 Wireless Master Switch / Blind Switch Matt White

Saleable Location AUS/NZL
Base Unit Barcode 9321001523680
Item Dimensions 76.0mmW x 120.0mmH x 10.0mmD

Description

This Excel Life Smart Grid & Plate enables you to maximize convenience, facilitating control of up to two wired switches or dimmers and one wireless Master switch or shutter/blind switch. Its revolutionary clip-in style switches allows for easy installation and a smooth user experience.

  • Capacity: 2 x smart switches or dimmers + 1 x wireless Master switch / blind switch
  • Compatible with EWNWC series (clip-in grid Wireless switches)
  • 84mm Mounting centres
  • Glass and Tile cut out dimensions: 96mm x 56mm
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 51.0 52.5
Inner Carton 10 9321001523864 163.0mmW x 163.0mmH x 131.0mmD 0.09 0.53
Outer Carton 120 9321001524045 500.0mmW x 333.0mmH x 262.0mmD 0.56 6.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.