You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EWNWCWE

Excel Life Smart Clip-In Wireless Switch Mechanism Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 48.0mmW x 24.0mmH x 43.0mmD

Description

Unlock the power of light with Excel Life Smart Wireless Switch. By coordinating it with your other Excel Life Smart devices such as wired switches or power points – you can achieve total control of up to 20 connected items within a single switch. Seamlessly integrate with existing infrastructure by clipping directly onto a grid & plate system for easy installation.

  • No wiring required
  • Installed in Excel Life Smart grids EWNxGPL series
  • Can control up to 20 Excel life smart devices
  • Equipped with an LED indicator (configuration use only)
  • Hidden reset button used to return to factory settings
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • Requires prior installation of Excel Life Smart Starter Kit (EWNSKIT Series) or Din-rail Gateway (412181) and Excel Life Smart wired products
  • Vertical or horizontal orientation
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001523581 35.0 40.0
Inner Carton 1 9321001523765
Outer Carton 48 9321001523949 200.0mmW x 200.0mmH x 150.0mmD 1.92 1.93

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.