You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EVMUSBN2ACGR

HPM VIVO Type A+C 15W USB Charger Mechanism Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001516675
Item Dimensions 22.0mmW x 27.0mmH x 50.0mmD

Description

Compact in design, this USB charger mechanism is ideal for installation in tight spaces. With a 15W charging capacity across two ports (Type A and C), it allows for fast, efficient charging of small electronic devices.

  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • 15W Charging capacity
  • Type A+C ports
  • Type C USB Port allows for latest devices and future releases
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Compact size
  • Overload protection (USB circuit)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Outer Carton 84 9321001516835 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.