You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659315SA

Standalone D50 LI IP65 Weatherproof Recessed LED Satellite

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001511557
Item Dimensions 110.0mmW x 148.0mmH x 110.0mmD

Description

Ideal for applications such as hospitals, testing laboratories and, food processing facilities that require IP65 weatherproof rating while maintaining recessed form that seamlessly integrates with ceiling aesthetics, ensuring compliance with compromising on style. The product's long-lasting electronics and battery life provide complete peace of mind for installations with limited access.

  • Ideal for applications that require the assurance of IP65 Weatherproof rating
  • iSmart™ temperature sensing technology for the Li-ion battery
  • IK10 rated for vandal resistance and antitamper
  • 3 meter remote cable length
  • Includes magnetic test switch for testing in standalone mode
  • Designed and Manufactured in Australia
  • Electronics designed to lengthen the life of the battery minimizing maintenance costs
  • 5 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 1320.0 1500.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.