You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The connected lighting micromodule (with dimmer option) allows you to control your lights via the Home + Control app, or via voice assistant. To control your micromodule, you can also pair it with at least one … with Netatmo wireless switch or wire it to a momentary push-button.

  • Connected lighting micromodule with dimmer option, for installation in ceiling or wall lighting
  • Compatible with traditional or dimmable bulbs, including LED. Dimmer works with Home + Control App
  • Can be used to create a one-way switch, 2-way switch or remote switch function without the need to pull wires
  • If replacing an existing remote switch, the wired pushbutton (momentary) control runs can be retained
  • The receiver function allows it to be combined with 1-gang or 2-gang wireless switches and IR detectors
  • Equipped with an LED indicator (configuration) and a RESET button (hidden) used to return to factory settings
  • Several ... with Netatmo wireless switches can be paired in order to create a wireless two-way lighting switch
  • Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
  • Able to be installed into any wall box for a discrete integration
  • To connect your connected lighting micromodule (with dimmer option), it is necessary to purchase and install a ... with Netatmo connected starter pack beforehand. To control it as a 2 way switch, it is necessary to associate one or more ... with Netatmo wireless commands to it and / or wire it with a mechanical push button (momentary type)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972365857 28.0 41.0
Outer Carton 50 3414972501071 263.0mmW x 215.0mmH x 328.0mmD 2.33

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.