JEZMP6-241D
Description
Introducing the Jumbo Ezywire Meter Distribution Board, designed with the installer in mind. Our Ezywire range is aptly named for its incredible ease of use and comprehensive features that make installation a breeze. With every purchase, you'll receive a complete package that includes Comb Bars for effortlessly linking MCBs and RCBOs, circuit labels and pole fillers. With its 24-way capacity, this distribution board provides ample space for all your electrical needs.
- 90A rated
- Colour : White / RAL 9003
- Plenty of room for easy wiring
- Door size (W x H): 520 x 595mm
- Can take up to 2 smart meters
- IP 2X rated
- Suitable for indoor use only
- Flush mount installation
- 2 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001525509 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets