EM803TDBL
Description
Ensure automatic switch OFF with the Excel Life Minute/Hour Timer. Boasting soft touch electronic push button technology, this 3-wire, 5A mechanism is versatile for most load types. With the ability to set time delays from 1 to 59 minutes or 1 to 24Hours, it ensures energy efficiency and convenience in a multitude of settings.
- Minute mode: Time delay from 1 to 59 minutes with 1 minute steps
- Hour mode: Time delay from 1 to 24 Hours with 1 Hour steps
- Top-up via double-press (10mn in Minute mode or 1 Hour in Hour Mode)
- 3 Wire technology soft touch electronic push button
- Multi-way control option (Slave Cat No EMSLAVEWE)
- LED indicator can be programmed to display either blue or red with the added ability to adjust the light intensity
- Program parameters stored in a non-volatile memory
- Easy screw terminal connection
- Complies to Australian Standards AS/NZS 3100
- Compatible with standard Excel Life plates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001525950 | 145.0mmW x 90.0mmH x 25.0mmD | 30.0 | |
| Inner Carton | 1 | 9321001525967 | 162.0mmW x 126.0mmH x 83.0mmD | 0.35 | |
| Outer Carton | 1 | 9321001525974 | 350.0mmW x 270.0mmH x 270.0mmD | 4.7 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets