CDLN711
Description
The HPM Mounting Clip is compatible with the HPM Linea range, featuring standard 84mm mounting centers. Its dimensions are 48mm x 102mm, with 2 hooks designed to fit 10mm plasterboard. Made from durable material, it requires a 50mm x 70mm cut-out for installation. Thanks to the 6 pre-drilled holes, installation is quick and easy. This mounting clip is an essential tool for any toolkit.
- For Linea products with 84mm mounting clip
- Suited for 6mm thick plasterboard walls
- Durable metal construction
- Size: 48mm x 102mm
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001526018 | 200.0mmW x 100.0mmH x 14.0mmD | 30.0 | 31.0 |
Inner Carton | 1 | 9321001526025 | 200.0mmW x 130.0mmH x 77.0mmD | 0.3 | 0.36 |
Outer Carton | 1 | 9321001526032 | 700.0mmW x 307.0mmH x 550.0mmD | 14.4 | 17.0 |
Documentation
![]() |