You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

413104

Legrand DIN Rail STP Category 6A RJ45 Patch Module

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 3414971951266
Item Dimensions 17.8mmW x 69.53mmH x 83.31mmD

Description

The Legrand DIN Rail STP Category 6A RJ45 Patch Module is equipped with a shielded STP Category 6A RJ45 connector for reliable, high-speed data transmission. With a built-in label holder for easy organization, maintenance, and management of connections, this module offers reliability and convenience.

  • Category 6A STP with up to 10 Gigabit per second data rate
  • Toolless connector
  • With label holder for easy identification
  • Reversible face plate allows for connection of the cable at the top or bottom
  • Equipped with a wheel to identify the used media in the room
  • This item is available upon request, waiting periods will apply

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 17.8mmW x 69.53mmH x 83.31mmD 64.36
Inner Carton 1 89.0mmW x 78.0mmH x 101.0mmD 0.27
Outer Carton 1 200.0mmW x 197.0mmH x 296.0mmD 2.89

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.