You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

RCFTRI14H4WE

HPM Inspire Plywood with Light 4 Blades Hangsure Ceiling Fan 1420mm 56in White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001526131
Item Dimensions 1420.0mmW x 390.0mmH x 1420.0mmD

Description

Experience comfort and style with the HPM Inspire Plywood Ceiling Fan. This quiet, energy-saving fan enhances any room's modern look and offers versatile lighting with its integrated LED light. Easily switch between cool, warm, and natural white using the color selector switch. The fast connect wiring ensures quick installation, and the specially designed blades provide maximum airflow while staying whisper-quiet.

  • Reliable performance with heavy-duty sealed bearings
  • Steel mounting bracket for extra strength
  • Enhanced durability with corrosion-resistant plywood blades
  • Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
  • Integrated LED light offering a convenient, long-lasting light source
  • Summer and winter reversible modes, rotating counterclockwise in summer to create a cooling breeze and clockwise in winter to circulate warm air, enhancing energy efficiency and comfort year-round
  • Easily toggle between cool white, warm white, and natural white with the built-in colour selector switch
  • Ideal for rooms ranging from 13m² to 20m².
  • Suitable for indoor use only
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 658.0mmW x 258.0mmH x 270.0mmD 4800.0 6800.0

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.