BH2DLTRAWE
Description
Eliminate the need for bulky ceiling units with HPM's Instant Heat 3-in-1. This all-in-one ducted heat, light and exhaust unit is perfect for small bathrooms. It features instant heat lamps and a high-powered exhaust fan to keep the air clear, fresh and healthy, reducing mould and odours. Ideal for enhancing comfort and air quality in any bathroom.
- Experience ultimate convenience with our Multifunction 3-in-1 unit: Heat, Exhaust, and Light all in one sleek package
- Enjoy powerful air extraction with a maximum capacity of 270m³/h ensuring a fresh and clean environment
- A slimline design seamlessly fits into any space, adding a touch of elegance
- Illuminate your room with the energy-saving LED center light, perfect for both functionality and efficiency.
- Experience instant warmth with two 275W heat lamps that require no warm-up time. With a low-speed fan operation while heat lamps are on.
- Installation is a breeze with the easy slide and fix ducting connection
- Detachable fascia with spring hook makes it easy to remove for cleaning
- Includes Excel Life 3 gang controller: Heat / Fan / Light
- Ideal for small to medium sized bathrooms.
- Suitable for indoor use only
- 3m x 125(DIA)mm Ducting, External grille and cable ties, sold separately
- 5 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 550.0mmW x 300.0mmH x 295.0mmD | 2900.0 | 4100.0 |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity