375013
Description
The Bticino Lift control interface with 8 relays is used to integrate the IP DES with the building elevator system to control the lift.
- 2 modes of operation: access control and direct call
- Access control integration facilitates residents in granting access to visitors by releasing the lock, allowing them to proceed to the designated floor
- Direct Call mode operates by residents releasing the lock, triggering the system to automatically summon the elevator to the ground floor
- Configuration is made directly in IP DES configuration tool included in servers DES (375001)
- NOTE: Installation and connections must always be performed in accordance with the elevator manufactur specification
Volumetrics
| Contents | Net Weight | Gross Weight | |
|---|---|---|---|
| Base Unit | 1 | 298.3 | 314.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity