You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

DLIE90TRIBL

HPM Alina 7W 770lm LED Tri-Colour Recessed Downlight 90mm Black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001526353
Item Dimensions 113.0mmW x 56.0mmH x 113.0mmD

Description

The HPM Alina LED 7W 770lm Tri-Colour Recessed Downlight in black is perfect for any home improvement project. With a light colour selector, you can easily switch between warm, cool and natural light to customize your space's atmosphere. Designed for low ceiling cavities, it features a recessed diffuser to reduce glare. This dimmable downlight also boasts an IP44 rating, making it suitable for outdoor undercover areas.

  • 9mm recessed diffuser for reduced glare
  • Integral dimmable driver compatible with most quality dimmers
  • IP44 rating suitable for outdoor undercover areas
  • High quality flame retardant plastic construction
  • 1m flex cord and plug for quick and easy installation
  • Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
  • 55mm depth, Suitable for low ceiling cavities
  • IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 170.0 228.0
Outer Carton 1 9321001526360 356.0mmW x 160.0mmH x 485.0mmD 5.7

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.