You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4191CC

Bticino Living Now 3A 15W Type C+C 1 Module USB Charger Mechanism

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543699232
Item Dimensions 22.0mmW x 45.0mmH x 41.0mmD

Description

Experience swift and adaptable charging with the Living Now Type C USB Charging Mechanism. Boasting a 15W output, this sleek and slender charger is engineered to enhance charging efficiency. It’s compatible with a wide range of devices, ensuring your mobile phones, tablets, and power banks with Type C ports are powered up quickly. Its compact design enhances the modern aesthetic, perfectly blending functionality with contemporary style.

  • Two USB Type C charger with 5 Vd.c. voltage for fast charging of a device simultaneously, 100-240 v 50-60 Hz, 1 module
  • Must be equipped with Type 13C Cover to complete the installation
  • Screw and plate terminals
  • DIRECT POWER 100-240 V 50-60 Hz - 1 module
  • Enhanced installation and removal support, courtesy of the latest plastic hook generation
  • Suitable for use with a diverse array of devices, from mobile phones and tablets to power banks
  • Compatible with the Living Now range of support frames
  • For internal use only, Load limited to 15 W ** not suitable for loading a laptop
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 27.0mmW x 60.0mmH x 58.0mmD 12.35 13.0

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.