You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4192C

Bticino Living Now 3A 15W Type C 1 Module USB Charger Mechanism

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 22.0mmW x 45.0mmH x 41.0mmD

Description

Experience swift and adaptable charging with the Living Now Type C USB Charging Mechanism. Boasting a 15W output, this sleek and slender charger is engineered to enhance charging efficiency. It’s compatible with a wide range of devices, ensuring your mobile phones, tablets, and power banks with Type C ports are powered up quickly. Its compact design enhances the modern aesthetic, perfectly blending functionality with contemporary style.

  • USB Type C output supports 5, 9, and 12 V d.c. for efficient and adaptive fast charging across compatible devices
  • Designed to be completed with the Type 11C cover for seamless integration into the Living Now series
  • Includes screw and plate terminals to support various installation configurations
  • Features a new-generation plastic hooking system for easy installation and removal from the support frame
  • Operates on 100–240 V, 50–60 Hz, ensuring reliable performance across a wide voltage range in a 1 module configuration
  • Designed to blend discreetly into the Living Now series, combining refined style with everyday functionality
  • For internal use only
  • Load limited to 20 W ** not suitable for loading a laptop
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8005543699249 11.4 12.0

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.