You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EFTD65WAC

HPM 65W AC Exhaust Fan Time Delay Module

Saleable Location AUS/NZL
Base Unit Barcode 9321001526391
Item Dimensions 45.3mmW x 22.2mmH x 17.2mmD

Description

This innovative device is designed to keep your home free from steam, odours, and excess moisture even after you’ve switched off your exhaust fan. By allowing the fan to run for a set period after being turned off, it ensures that your bathroom, kitchen, or laundry remains fresh and dry, preventing mould and mildew build-up.

  • Set the exhaust fan module to run for an additional 1 to 30 minutes after switching off, ensuring thorough ventilation and eliminating residual odours and moisture
  • Features an easily adjustable knob, accessible once the fascia is removed, allowing for quick and simple adjustments to the time delay settings
  • Compact, lightweight, and built to last, ensuring reliable performance over time
  • 200mm wire length offers ample flexibility during installation, allowing for easy connection to your existing exhaust fan setup without the need for additional wiring extensions
  • By automatically extending your exhaust fan’s operation, this module keeps your living spaces comfortable and odour-free without manual intervention.
  • Ideal for use in bathrooms, kitchens, and laundries, this module is perfect for any space where moisture and odour control are essential
  • Compatible with all HPM ventilation fans under 65W featuring an AC motor, including both Exhaust Fans and Bathroom 3-in-1 Heaters
  • This product must be installed by a licensed electrician and used as per these instructions
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 22.0 28.0
Outer Carton 250 9321001526407 350.0mmW x 340.0mmH x 280.0mmD 7.0 7.3

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.