You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The CABLOFIL Steel Wire Cable Tray is the ideal choice for professional installers. With its innovative safety edge, the tray can span up to 2m fully loaded, while eliminating the risk of snagging the cables or causing injury. The mesh design gives installers greater visibility of the installation, making it easy to inspect and maintain.

  • EZ finish : Electrogalvanised after manufacture EN ISO 2081 standard
  • Dust retention is minimised, for more efficient maintenance and cleaning of the installation
  • Length 3m, height 150mm and width 600mm
  • Performance against corrosion - class 8 salt spray tests following IEC 61537
  • Simplified design and installation with the ability to change the directions on site without the need for prefabricated fittings
  • Allows for easier inspection of the installation and cable management thanks to the mesh design
  • T-welded, guaranteeing the safety of cables and installers and has a P1500 scope (1.5 metres at full capacity)
  • WARNING : do not use as a walkway, ladder, or support for personnel. use only as a mechanical support for cables, tubing, and raceways.

Volumetrics

Contents Dimensions
Base Unit 1 600.0mmW x 150.0mmH x 3000.0mmD

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.