You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

632905

LINKEO C Cat6A STP RJ45 Keystone Jack Silver

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 31.0mmW x 18.0mmH x 34.0mmD
Video youtube

Description

The LINKEO Cat 6A STP Keystone connector combines simplicity and speed, allowing quick termination. Its one-touch locking mechanism ensures reliable data transmission, while the ergonomic design facilitates toolless connections.

  • Category 6A STP : Data transfer rate up to 10 GigaBit/s. This allows you to download a 1 GigaByte file in 1 second. Shielded connector.
  • Ergonomic design enables quick toolless connection. A greater comfort for reduced effort.
  • Anthracite grey locking tab
  • LINKEO C keystone connectors streamline installation and maintenance. With termination taking under 1 minute and 10 seconds, connectors can be easily disconnected and re-terminated without tools or damage. Plus, they remain ready for use, time and time again.
  • The design of the connector eliminates any risk of accidental opening. Its mechanical locking clip ensures termination and transmission of data
  • The jack and the lever can be separated to ease the process of re-termination
  • 25-year warranty
  • Conforms to standards ISO/IEC 11801 series ANSI/TIA 568 series EN 50173 series
  • 12 Month Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972227216 102.0mmW x 42.0mmH x 154.0mmD 699.2 736.0
Outer Carton 1 3414972312370 253.0mmW x 178.0mmH x 264.0mmD 9.153

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.