You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

E56

My Home 27VDC 1.2A BUS Power Supply 6 DIN Modules

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543693629
Item Dimensions 105.0mmW x 90.0mmH x 65.0mmD

Description

This versatile My Home BUS power supply unit accepts an input voltage range of 110 – 240 V a.c. at 50 – 60 Hz. It provides two distinct outputs: one delivers 27 V d.c. at 1.2 A via SCS terminals, while the other supplies 28.5 V d.c. on terminals 1 - 2. These outputs should not be used simultaneously. Additionally, the power supply can serve as an additional power source (via the 1 - 2 output) for local automation devices. Safety features include protection against overload and short circuits, and it is classified as a SELV double-insulation safety device.

  • Input voltage range of 110 – 240 VAC at 50 – 60 Hz
  • Two distinct outputs: 27 VDC at 1.2 A via SCS terminal and 28.5 VDC on terminals 1 - 2, not to be used simultaneously
  • Protection against overloads and short circuits
  • SELV double-insulation safety device
  • For use with flush mounted or wall mounted switchboards

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 259.35 273.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.133

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.