LSBWM1-B2
Description
The SANUS LSBWM1-B2 Soundbar Speaker Mount supports soundbars weighing up to 9kg. Featuring a sleek, modern design, this mount installs directly on your wall beneath your mounted TV. The extendable mount can be pulled out 3 inches from the wall, allowing for easy depth adjustment to optimise the performance of soundbar mics and Dolby Atmos drivers, regardless of your TV's thickness. Installation is a breeze, taking just 15 minutes in drywall or wood studs, with all necessary hardware included in the box.
- Compatible with Soundbars up to 9kg
- Includes both brackets required for installation
- Can be installed in drywall or wood studs
- Attaches to back and bottom-mounted soundbars
- Hardware included
- Extends up to 3 from wall for cable management and Dolby Atmos clearance
- 5 Year Warranty
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 451.0 |