You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The fork type busbars can supply a row or a group of DX³ / TX³ / RX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • 12 modules
  • Three pole
  • Length 1 row
  • For maximum 4 devices connected
  • 63A Rated
  • Enables connection of many devices in one step
  • Enables space-saving in the electrical panel thanks to wireless connection
  • Use end cap in case of cutting of the supply busbar for protection of case of direct contact
  • Compatible with pole protection part no 4 049 88

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972823388
Inner Carton 10 3414972692069 90.0mmW x 40.0mmH x 226.0mmD 0.84
Outer Carton 110 3414972849654 315.0mmW x 110.0mmH x 410.0mmD 9.73

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.