644109
Description
The Legrand Linkeo C14 to C13 Power Cord is designed to provide a secure and reliable connection between your active equipment (servers) and Power Distribution Units (PDUs). Featuring a unique rotary mechanism on the C13 plug, this power cord ensures a snug fit into any standard C14 inlet, effectively preventing accidental disconnections.
- Connector - End 1 : C13 - IEC60320 1P+N+E with rotary locking mechanism
- Connector - End 2 : C14 - IEC60320 1P+N+E
- Red cord
- 2m length
- Unique rotary and low profile C13 locking mechanism fits any standard C14 inlet. 100N retention force.
- The unique rotary mechanism on C13 plug that fits any standard C14 inlet avoids accidental disconnection of the server.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414971982611 | 355.0mmW x 70.0mmH x 430.0mmD | 2005.0 | |
Outer Carton | 4 | 3414972029810 | 210.0mmW x 261.0mmH x 400.0mmD | 8.57 |
Documentation
![]() |
|
![]() |