646112
Description
The Linkeo Base Intelligent Metered PDU powers your equipment and provides real-time monitoring through a web interface. It offers insights into IT loads and capacity, with configurable alerts when measurements are exceeded. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.
- 3 phase - 32A - Max power 22,2kW
- 24 High Density C13 outlets + 12 C19 outlets, with cord locking system
- Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
- To be linked with a Node PDU version to enable remote access to all measurements and alerts.
- 3 m power supply cord with IEC 60309 32A plug
- Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
- Reduce your CAPEX and deploy intelligent PDUs without the need to have a PDU controller in every unit. Reduce your OPEX by daisy-chaining up to 31 base PDUs downstream to a node PDU to save switch ports connections. User-friendly and responsive Web User Interface. Metering, outlet Control and peripherals data at glance. Easy to configure. Data aggregation capabilities in DCIM.
- 2 levels of alerts physically visible on the PDU (LED bar) and remotely (web interface and email/sms alert configuration)
- Possibility to add up to 8 wireless sensors (temperature, humidity...) for environmental monitoring. Using wireless sensors reduce deployment and maintenance time.
- Upgradeable to a Node PDU version by adding a Node controller (ref. 646130)
- A Base PDU vers
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 7814.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |