You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646122

Legrand Linkeo 1 Phase 32A Zero-U Base Intelligent Switched PDU - 20 C13 Outlets + 2 C19 Locking Outlets

Saleable Location AUS/NZL
Base Unit Barcode 3414972245951
Item Dimensions 65.9mmW x 44.3mmH x 1264.0mmD

Description

The Linkeo Base Intelligent Switched PDU powers your equipment and offers remote outlet control for power load shedding and IT asset reboot. It provides real-time monitoring through a web interface, giving you insights into IT loads and capacity. Configurable alerts notify you when measurements are exceeded, ensuring proactive management. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Additionally, it aggregates power metering data at various points and integrates with DCIM for comprehensive data management.

  • 1 phase - 32A - Max power 7,4kW
  • 20 C13 outlets + 2 C19 outlets, with cord locking system
  • Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
  • Outlets switching. Remotely on/off control of each outlet via the Web User Interface.
  • To be linked with a Node PDU version to enable remote access to all measurements and alerts.
  • Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
  • Reduce your CAPEX and deploy intelligent PDUs without the need to have a PDU controller in every unit. Reduce your OPEX by daisy-chaining up to 31 base PDUs downstream to a node PDU to save switch ports connections. User-friendly and responsive Web User Interface. Metering, outlet Control and peripherals data at glance. Easy to configure. Data aggregation capabilities in DCIM.
  • 2 levels of alerts physically visible on the PDU (LED bar) and remotely (web interface and email/sms alert configuration)
  • Possibility to add up to 8 wireless sensors (temperature, humidity...) for environmental moni

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 5454.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.