You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

644101

Legrand Linkeo C14 to C13 Power Cord with Server Side Locking 1m Black - 10 Pack

Saleable Location AUS/NZL
Base Unit Barcode 3414971982550
Item Dimensions 7.0mmW x 7.0mmH x 1000.0mmD

Description

The Legrand Linkeo C14 to C13 Power Cord is designed to provide a secure and reliable connection between your active equipment (servers) and Power Distribution Units (PDUs). Featuring a unique rotary mechanism on the C13 plug, this power cord ensures a snug fit into any standard C14 inlet, effectively preventing accidental disconnections.

  • Connector - End 1 : C13 - IEC60320 1P+N+E with rotary locking mechanism
  • Connector - End 2 : C14 - IEC60320 1P+N+E
  • Black cord
  • 1m length
  • Unique rotary and low profile C13 locking mechanism fits any standard C14 inlet. 100N retention force.
  • The unique rotary mechanism on C13 plug that fits any standard C14 inlet avoids accidental disconnection of the server.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1189.0
Outer Carton 7 3414972029759 300.0mmW x 386.0mmH x 405.0mmD 8.78

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.