You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646125

Legrand Linkeo 1 Phase 32A Zero-U Node Intelligent Switched PDU - 21 C13 Outlets + 3 C19 Locking Outlets

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414972246071
Item Dimensions 83.7mmW x 44.3mmH x 1581.0mmD

Description

The Linkeo Node Intelligent Metered PDU powers your equipment and offers remote outlet control for power load shedding and IT asset reboot. It provides real-time insights into power usage for each connected device through a web interface. Configurable alerts notify you when measurements are exceeded, ensuring proactive management. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Additionally, it aggregates power metering data at various points and integrates with DCIM for comprehensive data management.

  • 1 phase - 32A - Max power 7,4kW
  • 21 C13 outlets + 3 C19 outlets, with cord locking system
  • Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
  • Outlets switching. Remotely on/off control of each outlet via the Web User Interface.
  • Supplied with a hot swappable full IP controller (NODE) with LCD screen to manage and view information locally, and with a Ethernet port for connection to LAN and remote control.
  • Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
  • Reduce your CAPEX and deploy intelligent PDUs without the need to have a PDU controller in every unit. Reduce your OPEX by daisy-chaining up to 31 base PDUs downstream to a node PDU to save switch ports connections. User-friendly and responsive Web User Interface. Metering, outlet Control and peripherals data at glance. Easy to configure. Data aggregation capabilities in DCIM.
  • 2 levels of alerts physically visible on the PDU (LED bar) and remotely (web interface and email/sms alert configuration)
  • Possibility to

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 6285.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.