646101
Description
The Linkeo Node Intelligent Metered PDU powers your equipment with detailed monitoring at the individual outlet level. It provides real-time insights into power usage for each connected device through a web interface. Configurable alerts notify you when measurements are exceeded, ensuring proactive management. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.
- 1 phase - 16A - Max power 3,7kW
- 8 C13 outlets with cord locking system + C20 inlet
- Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
- Supplied with a hot-swappable full IP controller (NODE) with LCD screen to manage and view information locally, and with a Ethernet port for connection to LAN and remote control
- Featuring a compact 1U height design for seamless integration into 19'' spaces, and numbered outlets for easy identification of each server.
- Deploy intelligent PDUs without needing a controller in every unit. Daisy-chain up to 31 base PDUs downstream to a node PDU to save switch port connections. Enjoy a user-friendly and responsive Web User Interface with metering, outlet control, and peripherals data at a glance. Easy to configure with data aggregation capabilities in DCIM.
- Two levels of alerts are available: physically visible on the PDU via an LED bar, and remotely through the web interface with email and SMS alert configurations.
- Add up to 8 wireless sensors (temperature, humidity, etc.) for comprehensive environmental monitoring, reducing both deployment and maintenance time.
- Node controller is hot-swappable, allowing for maintenance or replacement without powering down the connected equipment.
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 1669.0 | |||
| Outer Carton | 4 | 3414972406031 | 380.0mmW x 220.0mmH x 560.0mmD | 7.4 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile