644208
Description
The Legrand Linkeo C20 to C19 Power Cord is designed to provide a secure and reliable connection between your active equipment (servers) and Power Distribution Units (PDUs). Featuring a unique rotary mechanism on the C19 plug, this power cord ensures a snug fit into any standard C20 inlet, effectively preventing accidental disconnections.
- Connector - End 1 : C19 - IEC60320 1P+N+E with rotary locking mechanism
- Connector - End 2 : C20 - IEC60320 1P+N+E
- Red cord
- 1.5m length
- The unique rotary and low profile C19 locking mechanism fits any standard C20 inlet. 100N retention force.
- The unique rotary mechanism on C19 plug that fits any standard C20 inlet avoids accidental disconnection of the server.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 100.0mmW x 65.0mmH x 100.0mmD | 2350.0 | ||
Outer Carton | 4 | 3414972029902 | 300.0mmW x 386.0mmH x 405.0mmD | 9.87 |
Documentation
![]() |
|
![]() |