032755GR
Description
This category 6 U/UTP 4 pairs cable supports data transmission in a structured cabling system.
- Category 6 U/UTP : for up to 1 Gigabit per second data rate, unshielded cable
- Supplied in a durable drum, encased in a strong cardboard box that is designed for easy transportation
- 4 pairs or 2 x 4 twisted pairs, 100 ?
- PVC Sleeve,Green RAL 6026, Marked Security cable do not cut
- Performance 250 MHz
- ANSI/TIA colour code
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- Compliant with IEC 11801 ed.2.2, IEC 61156-5, ANSI/TIA 568-C.2, EN 50173, EN 50288-6-1 standards
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 12439.0 |