e-catalogue 2025

Description

This category 6 U/UTP 4 pairs cable supports data transmission in a structured cabling system.

  • Category 6 U/UTP : for up to 1 Gigabit per second data rate, unshielded cable
  • Supplied in a durable drum, encased in a strong cardboard box that is designed for easy transportation
  • 4 pairs or 2 x 4 twisted pairs, 100 ?
  • PVC Sleeve, Pink Ral 3015
  • Power over Ethernet : IEEE 802.3at : PoE+. Performance 250 MHz
  • Compliant with IEC 11801 ed.2.2, IEC 61156-5, ANSI/TIA 568-C.2, EN 50173, EN 50288-6-1 standards

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 425.0mmW x 215.0mmH x 425.0mmD 12439.0

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.