You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

V777XWE

HPM Standard 10A Vertical Double Power Point with Extra Switch White

Saleable Location AUS
Base Unit Barcode 9321001100805
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

The HPM Standard Double Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this vertical, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.

  • Double powerpoint with 10A Extra switch mechanism
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001100812 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 100 9321001371182

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.